
Brand: HOT BOX
Catalog ID: HP010026023T
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
Catalog Number
HP010026023T
Description - Heater
120V single phase self regulating heat trace tape (12ft long)
Heated?
Yes
Material
HDPE Plastic
Dimensions
26 in x 10 in x 23 in
Height
23 in
Length
26 in
Mounting Pad / Base Plate Dimensions
22 X 36
Weight
24 lb
Width
10 in
Wattage - Heater
(1) 60 W
Industry Standard(s)
ASSE 1060 Certified
Heated?
Yes