Brand: HOT BOX
Catalog ID: HF044046050
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class I (Freeze Protection)
Catalog Number
HF044046050
Color - Housing
Beige
Description - Heater
120V single phase heater w/ thermostat & fan
Heated?
Yes
Insulated?
Yes
Material
Fiberglass UV resistant yacht quality finish
Number of Doors (Lift Off)
1
Dimensions
46 in x 44 in x 50 in
Height
50 in
Length
46 in
Mounting Pad / Base Plate Dimensions
56 in x 58 in
Weight
216 lb
Width
44 in
Wattage - Heater
(1)1500 W
ASSE Classification
Class I (Freeze Protection)
Industry Standard(s)
ASSE 1060 Certified
Heated?
Yes
Number of Doors (Lift Off)
1
Packaging Type
Wrapped Pallet