HUBBELL POWER SYSTEMS
Image of 63388001 CW360-18TH (R) STANDARD Mild Steel 15/25kV

CW360-18TH (R) STANDARD Mild Steel 15/25kV

Brand: Trinetics

Catalog ID: 63388001

Available in sizes for use on single- and three-phase systems rated 200A or 600A.

Trinetics’ metal sectionalizing enclosures provide a low-cost, safe, aesthetically pleasing means ofproviding a sectionalizing and tap point for underground distribution systems.

  • Durable powder-paint finish exceeds ANSI C57.12.28 standards,
  • Light gray mounting bars for high visibility in adverse weather.
  • Munsell green (7GY 3.29/1.5) blends with surroundings.
  • Alternative colors are available upon request.

General

Catalog Number

63388001

Enclosure Type

Top Hinged Sectionalizing Cabinet

Material

Mild Steel

Type

Flip Top Sectionalizing

UPC

096359591733

Dimensions

Dimensions

18.000 in x 60.000 in x 30.000 in

Height

30 in

Length

18 in

Weight

185 lb

Width

60 in

Electrical Ratings

Current Rating

200 A