
Brand: HOT BOX
Catalog ID: VE044053044
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class III (Non-Freeze Protection)
Catalog Number
VE044053044
Heated?
No
Insulated?
No
Material
Fiberglass
Dimensions
53 in x 44 in x 44 in
Height
44 in
Length
53 in
Mounting Pad / Base Plate Dimensions
61 X 70
Weight
147 lb
Width
44 in
ASSE Classification
Class III (Non-Freeze Protection)
Industry Standard(s)
ASSE 1060 Certified
Heated?
No