HUBBELL POWER SYSTEMS
Image of VL052061052 VG5000 Valve Guard, Unheated, Uninsulated Enclosure, Fiberglass
* Representative image
Image of VL052061052 VG5000 Valve Guard, Unheated, Uninsulated Enclosure, Fiberglass
play

VG5000 Valve Guard, Unheated, Uninsulated Enclosure, Fiberglass

Brand: HOT BOX

Catalog ID: VL052061052

VG5000 Valve Guard - Uninsulated - 52W X 61L X 52H (Unheated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Constructed with the same quality and attention to detail as our standard enclosures, only uninsulated and provide no resistance to the freezing temperatures.
  • Intended for improved aesthetics and security purposes only, not for freeze protection.
  • Fiberglass enclosures are constructed of polyester resin with chopped glass.
  • Mounting and access hardware is rust resistant and all enclosures are lockable.
  • Easy Maintenance Access - Flip top lid design provides quick access.

Product details

General

ASSE Classification

Class III (Non-Freeze Protection)

Catalog Number

VL052061052

Heated?

No

Insulated?

No

Material

Fiberglass

Dimensions

Dimensions

61 in x 52 in x 52 in

Height

52 in

Length

61 in

Mounting Pad / Base Plate Dimensions

71 X 78

Weight

274 lb

Width

52 in

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Media

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview