HUBBELL POWER SYSTEMS
Image of BG2762361854A00 Fiberglass Ground Seeve, 27"x62"x36"
* Representative image
Image of BG2762361854A00 Fiberglass Ground Seeve, 27"x62"x36"

Fiberglass Ground Seeve, 27"x62"x36"

Brand: Hubbell Power Systems

Catalog ID: BG2762361854A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Catalog Number

BG2762361854A00

Color

Munsell Green #7GY 3.29/1.5

Insulated?

No

Material

Fiberglass

UPC

066203716991

Dimensions

Dimensions

27 in x 62 in x 36 in

Dimensions - Shipping

38.875 in x 78 in x 36.375 in

Height

36 in

Length

27 in

Weight

176 lb

Width

62 in