HUBBELL POWER SYSTEMS
Image of BG3061302255A00 Fiberglass Ground Seeve, 30"x61"x30"
* Representative image
Image of BG3061302255A00 Fiberglass Ground Seeve, 30"x61"x30"

Fiberglass Ground Seeve, 30"x61"x30"

Brand: Hubbell Power Systems

Catalog ID: BG3061302255A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Catalog Number

BG3061302255A00

Color

Munsell Green #7GY 3.29/1.5

Insulated?

No

Material

Fiberglass

UPC

066203716994

Dimensions

Dimensions

30 in x 61 in x 30 in

Dimensions - Shipping

45 in x 75 in x 30.375 in

Height

30 in

Length

30 in

Weight

147 lb

Width

61 in