HUBBELL POWER SYSTEMS
Image of BG1860241053A00 Fiberglass Ground Sleeve, 18"x60"x24"
* Representative image
Image of BG1860241053A00 Fiberglass Ground Sleeve, 18"x60"x24"

Fiberglass Ground Sleeve, 18"x60"x24"

Brand: Hubbell Power Systems

Catalog ID: BG1860241053A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Catalog Number

BG1860241053A00

Color

Munsell Green #7GY 3.29/1.5

Insulated?

No

Material

Fiberglass

Dimensions

Dimensions

71 in x 29 in x 24 in

Dimensions - Shipping

29 in x 71 in x 24.75 in

Height

24 in

Length

71 in

Weight

89 lb

Width

29 in