HUBBELL POWER SYSTEMS
Image of BG2585241777A00 Fiberglass Ground Sleeve, 25"x85"x24"
*Representative image
Image of BG2585241777A00 Fiberglass Ground Sleeve, 25"x85"x24"
Buy America(n) Qualified

Fiberglass Ground Sleeve, 25"x85"x24"

Brand: Hubbell Power Systems

Catalog ID: BG2585241777A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

BG2585241777A00

Color

Munsell Green #7GY 3.29/1.5

Insulated?

No

Material

Fiberglass

UPC

662037180478

Dimensions

Dimensions

25 in x 85 in x 24 in

Dimensions - Shipping

97 in x 36.9375 in x 24.25 in

Height

24 in

Length

25 in

Weight

239 lb

Width

85 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)