HUBBELL POWER SYSTEMS
Image of CL-9-L Cobra Lock, Cable, 9"
* Representative image
Image of CL-9-L Cobra Lock, Cable, 9"

Cobra Lock, Cable, 9"

Brand: Hubbell Power Systems

Catalog ID: CL-9-L

Cobra Lock CL-9-L, constructed of hight quality aircraft cable with a black anodized corrosion resistant finish.

Cobra Lock cable 9", L-shaped head and one-piece design

  • Enduring Quality-High quality aircraft cable and corrison resistant finish
  • Reliable performance -Flexible, versatile and exceptionally secure
  • Better Choices - Innovative one-piece design, means no part lose, it's improved materials and threads elimate any chance of stripping or premature bolt break -off.

Product details

General

Catalog Number

CL-9-L

UPC

662037208486

Dimensions

Length

9 in

Resources and downloads

Specifications

Sales Drawings