HUBBELL POWER SYSTEMS
Image of TWMMD-60C14-FTB-N 6000A 3-phase 600V Secondary Termination Enclosure

6000A 3-phase 600V Secondary Termination Enclosure

Brand: Trinetics

Catalog ID: TWMMD-60C14-FTB-N

Trinetics multi-connection secondary termination enclosures provide safe, convenient, and aesthetically pleasing connection points for multiple services suitable for up to 600V. These enclosures are suitable for low voltage splicing or cable termination from the secondary side of a utility’s transformer for multiple service feeds. Dual-access enclosure with 2-point locking system and tamperproof louvers, plus copper bus bar punched for NEMA 2-hole spade connectors for continuous current rating through 6000A.

Trinetics multi-connection secondary termination enclosure design with 5-point entry access and lay-in connectors provides you with a cost effective solution by making installation and maintenance easier than ever. Enclosure solutions are suitable for up to 600V with continuous current rating through 4000A. All systems meets ANSI C57.12.28 standard and rated NEMA 3R equivalent.

  • Continuous current up to 6000A.
  • Doors front and back for easy access.
  • Combination of welded and bolted construction.
  • Copper bus bars of high conductivity and punched for NEMA 2-hole spades connectors for up to 20 services (40 services if front and back of bus are used).
  • Domed roof for water run-off and rigidity.
  • Two-point locking system with padlock hasp and penta-bolt.
  • Captive roof holder for ease of operability.
  • Tamperproof louvers designed for maximum ventilation.
  • One NEMA 2-hole copper ground pad included in standard offering.
  • Non-ferrous hardware.
  • Standard construction is 14-gauge steel.

Current rating for aluminum lay-in connectors is based on center feed.Current rating for copper bus is based on end-to-end feed.Two times the number of cables may be connected if front and back of bus are used.Please consult the factory or your local sales representative for any requirements not listed here.

General

Application

  • Meets ANSI C57.12.28 standard
  • NEMA 3R equivalent
  • Lay-in connectors meets ANSI C119.6 specifications

Catalog Number

TWMMD-60C14-FTB-N

Color

Munsell Green

Connector Type

Copper Bus punched for NEMA 2-hole spade connectors

Enclosure Style

2 door access with 2 point latch

Number Of Ports

20

Dimensions

Depth

54 in

Height

64 in

Width

54 in

Electrical Ratings

Current / Amperage Rating

4500 A

Maximum Current Rating Amps Continuous

4500

Conductor Related

Wire Range

N/A

Configuration

Connector Type

Copper Bus punched for NEMA 2-hole spade connectors

Number Of Ports

20