HUBBELL POWER SYSTEMS
Image of BE6672051842A00 Flat Pad, Fiberglass, 72"x66"x5"
Image of BE6672051842A00 Flat Pad, Fiberglass, 72"x66"x5"

Flat Pad, Fiberglass, 72"x66"x5"

Brand: Hubbell Power Systems

Catalog ID: BE6672051842A00

Hubbell's equipment Flat Pads are designed to work with an array of pad-mounted distribution transformers, switchgear, communication enclosures, and metal-enclosed devices while featuring a variety of benefits

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Functioning as a foundation
  • Flat pads support equipment weight while being lightweight, non-conductive and remaining stable under freeze and thaw cycles.

Product details

General

Catalog Number

BE6672051842A00

Color

Munsell Green #7GY 3.29/1.5

Insulated?

No

Material

Fiberglass

UPC

662037170349

Dimensions

Dimensions

77 in x 66 in x 5 in

Height

5 in

Length

77 in

Weight

303 lb

Width

66 in