Brand: Quazite
Catalog ID: PH42421225F3S
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
PH42421225F3S
EU RoHS Indicator
Contact Manufacturer
Insulated?
No
Material
Polymer Concrete
UPC
662037100599
Dimensions
42 in x 42 in x 3 in
Height
3 in
Length
42 in
Weight
151.2 lb
Width
42 in
EU RoHS Indicator
Contact Manufacturer