Brand: QUAZITE
Catalog ID: PH4242122603S
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
PH4242122603S
EU RoHS Indicator
Contact Manufacturer
Insulated?
No
Material
Polymer Concrete
UPC
662037174743
Dimensions
42.56 in x 42.56 in x 3.25 in
Height
3.25 in
Length
42.56 in
Weight
162 lb
Width
42.56 in