Brand: QUAZITE
Catalog ID: PH4242122604S
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
PH4242122604S
Insulated?
No
Material
Polymer Concrete
UPC
662037175054
Dimensions
42.5625 in x 42.5625 in x 3.125 in
Height
3.125 in
Length
42.5625 in
Weight
100 lb
Width
42.5625 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)