Brand: QUAZITE
Catalog ID: PH4848122404S
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
PH4848122404S
Insulated?
No
Material
Polymer Concrete
UPC
662037174682
Dimensions
48.75 in x 48.75 in x 4 in
Height
4 in
Length
48.75 in
Weight
212 lb
Width
48.75 in