
Brand: Pencell
Catalog ID: AV2436HD
Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.
Catalog Number
AV2436HD
Insulated?
No
Material
LDPE Plastic
Dimensions
41.5 in x 29.4375 in x 42.4375 in
Height
42.4375 in
Length
41.5 in
Weight
68 lb
Width
29.4375 in