
Brand: Pencell
Catalog ID: AG15HDXB000
Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.
Catalog Number
AG15HDXB000
Insulated?
No
Material
HDPE Plastic
Dimensions
18 in x 14 in x 37 in
Height
37 in
Length
18 in
Weight
21 lb
Width
14 in