Brand: Hubbell Power Systems
Catalog ID: SR121951MDH0
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
SR121951MDH0
EU RoHS Indicator
No
Insulated?
No
Material
Fiberglass
UPC
662037171629
Dimensions
26.5 in x 19.375 in x 46.75 in
Dimensions - Shipping
19.375 in x 26.5 in x 50.6875 in
Height
46.75 in
Length
26.5 in
Weight
40 lb
Width
19.375 in
Buy America(n) Qualified
Contact Manufacturer