Brand: Pencell
Catalog ID: AN14HDXBL50
Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.
Catalog Number
AN14HDXBL50
Insulated?
No
Material
HDPE Plastic
Dimensions
26.625 in x 22.125 in x 35.6875 in
Height
35.6875 in
Length
26.625 in
Weight
27 lb
Width
22.125 in