HUBBELL POWER SYSTEMS
Image of PB40441218B24 Traffic Signal Cabinet Base 40"x44"x24"

Traffic Signal Cabinet Base 40"x44"x24"

Brand: Quazite

Catalog ID: PB40441218B24

Hubbell is known for manufacturing safe and cost-effective solutions forTraffic Signal Cabinet Bases while providing peace of mind for utility contractors and municipalities Offering the industry’s broadest line of Traffic Signal Cabinet Bases, Hubbell offers a variety of core products tosatisfy even your toughest application requirements. In addition, Hubbell can also help customize a solution tomeet your goals.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Made from reinforced polymer concrete
  • Recognized as an American National Standard (ANSI)
  • Lightweight – 1/10 to 1/3 of the weight of concrete
  • High strength – Compressive, flexural and tensile strengths three to five times that of traditional concrete
  • Impact Resistant – Tested per ASTM D-2444
  • Chemical, Corrosion and UV Resistant – Resistant to alkalines, acids, weathering and other formsof deterioration.

General

Catalog Number

PB40441218B24

EU RoHS Indicator

No

Insulated?

No

Material

Polymer Concrete

UPC

662037130176

Dimensions

Dimensions

44 in x 40 in x 24 in

Height

24 in

Length

44 in

Weight

347 lb

Width

40 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No