Brand: Pencell
Catalog ID: PE14HDH00009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PE14HDH00009
Color
Green
Insulated?
No
Load Rating (ANSI Tier)
Pedestrian
Material
HDPE Plastic
UPC
662037199067
Dimensions
17 in x 12 in x 12 in
Height
12 in
Length
17 in
Weight
13 lb
Width
12 in
Load Rating (ANSI Tier)
Pedestrian