Brand: Pencell
Catalog ID: PM304848HDH00009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PM304848HDH00009
Insulated?
No
Material
HDPE Plastic
Type
Below Ground Boxes
Weight Load Rating
22,000/33,750 lb
Dimensions
58.75 in x 40.75 in x 48 in
Height
48 in
Length
58.75 in
Weight
380.31 lb
Width
40.75 in