Brand: Quazite
Catalog ID: B12304830M
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
B12304830M
Insulated?
No
Load Rating (ANSI Tier)
T15
Material
Fiberglass
Type
Below Ground Boxes
UPC
066203715862
Weight Load Rating
15,000/22,000 lb
Dimensions
48 in x 30 in x 30 in
Height
30 in
Length
48 in
Weight
183.75 lb
Width
30 in
Load Rating (ANSI Tier)
T15
Weight Load Rating
15,000/22,000 lb