Brand: Hubbell Power Systems
Catalog ID: G05110012B
Polymer concrete valve boxes provide the strength and durability of precast concrete at a fraction of the weight with easy access to standard size shutoff valves. The durable polymer concrete construction and cast iron ring combined meet ASSHTO H20 and M306 load requirements. Standard cast iron cover available at local distributors.
Catalog Number
G05110012B
Heated?
No
Insulated?
No
Material
Polymer Concrete
Type
Below Ground Boxes
Dimensions
12.375 in x 12 in x 18 in
Height
18 in
Length
12.375 in
Weight
39 lb
Width
12 in
Heated?
No
Packaging Type
Pallet