
Brand: Pencell
Catalog ID: DT173024C2H00009
SMC PenCell® enclosures are manufactured with HDPE boxes and SMC lightweight covers providing superior strength being engineered to offer up to a tier 22 ANSI/SCTE 77 rating. The SMC cover features a lightweight profile compared to polymer concrete along with a non-skid surface.
Available Options
Custom logos, Available with either stainless steel hex head or penta hardware, Swingarms, Bonding and grounding, Cable racks
Catalog Number
DT173024C2H00009
Color
Gray
Description - Heater
No
Heated?
No
Insulated?
No
Load Rating (ANSI Tier)
T22
Logo Code
009
Logo Text
Blank
Material
HDPE Plastic
Weight Load Rating
22,500/33,750 lb
Dimensions
30 in x 17 in x 24 in
Height
24 in
Length
30 in
Weight
88 lb
Width
17 in
Industry Standard(s)
ANSI/ SCTE 77 Tier 22
Load Rating (ANSI Tier)
T22
Weight Load Rating
22,500/33,750 lb
Heated?
No
Logo Code
009