HUBBELL POWER SYSTEMS
Image of DT243618C5H00009 DT243618 Assembly, Sheet Molded Compound (SMC) Cover and HDPE Box
* Representative image
Image of DT243618C5H00009 DT243618 Assembly, Sheet Molded Compound (SMC) Cover and HDPE Box

DT243618 Assembly, Sheet Molded Compound (SMC) Cover and HDPE Box

Brand:

Pencell

Catalog ID:

DT243618C5H00009

PenCell load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

SMC PenCell® enclosures are manufactured with HDPE boxes and SMC lightweight covers providing superior strength being engineered to offer up to a tier 22 ANSI/SCTE 77 rating. The SMC cover features a lightweight profile compared to polymer concrete along with a non-skid surface.

  • Meets ANSI/SCTE 77
  • Lightweight box and cover
  • Durable construction
  • Stainless steel hex head or Penta hardware
  • Custom logos available
  • Box can be quickly customized in the field

Product details

General

Available Options

Custom logos, Available with either stainless steel hex head or penta hardware, Swingarms, Bonding and grounding, Cable racks

Catalog Number

DT243618C5H00009

Color

Gray

Description - Heater

No

Heated?

No

Insulated?

No

Load Rating (ANSI Tier)

T15

Logo Code

009

Logo Included?

Yes

Logo Text

Blank

Material

HDPE Plastic

Weight Load Rating (Design/Test)

15,000/22,500 lb

Dimensions

Dimensions

36 in x 24 in x 18 in

Height

18 in

Length

36 in

Weight

90 lb

Width

24 in

Certifications And Compliance

Industry Standard(s)

ANSI/ SCTE 77 Tier 15

Resources and downloads