Brand: Pencell
Catalog ID: DT173024GSN
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
DT173024GSN
Insulated?
No
Material
HDPE Plastic
Type
Below Ground Boxes
Dimensions
30 in x 17 in x 24 in
Height
24 in
Length
30 in
Weight
60 lb
Width
17 in