HUBBELL POWER SYSTEMS
Image of B14101512B Box, FRP, 10"x15"x12", Tier 15, Solid Bottom
* Representative image
Image of B14101512B Box, FRP, 10"x15"x12", Tier 15, Solid Bottom
play
play
play

Box, FRP, 10"x15"x12", Tier 15, Solid Bottom

Brand: QUAZITE

Catalog ID: B14101512B

Quazite® FRP ANSI/SCTE 77 certified enclosure boxes, feature a high quality and lightweight fiberglass construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

Product details

General

Catalog Number

B14101512B

EU RoHS Indicator

No

Insulated?

No

Load Rating (ANSI Tier)

T15

Material

Fiberglass

QuaziteFRP

Yes

Type

Below Ground Boxes

UPC

662037178802

Dimensions

Dimensions

15 in x 10 in x 12 in

Height

12 in

Length

15 in

Weight

26.25 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Media

Videos

play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
PenCell® How It's Made
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems How to Install Small Enclosures
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
Hubbell Power Systems In Depth: ANSI-SCTE 77