Brand: QUAZITE
Catalog ID: B13101512A
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
B13101512A
Insulated?
No
Load Rating (ANSI Tier)
T8
Material
Fiberglass
QuaziteFRP
Yes
Type
Below Ground Boxes
Dimensions
15 in x 10 in x 12 in
Height
12 in
Length
15 in
Weight
23.1 lb
Width
10 in