HUBBELL POWER SYSTEMS
Image of B14111812A Box, FRP, 11"x18"x12", Tier 15
* Representative image
Image of B14111812A Box, FRP, 11"x18"x12", Tier 15
play
play
play
Buy America(n) Qualified

Box, FRP, 11"x18"x12", Tier 15

Brand: QUAZITE

Catalog ID: B14111812A

Quazite® FRP ANSI/SCTE 77 certified enclosure boxes, feature a high quality and lightweight fiberglass construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

Product details

General

Catalog Number

B14111812A

Insulated?

No

Load Rating (ANSI Tier)

T15

Material

Fiberglass

QuaziteFRP

Yes

Type

Below Ground Boxes

UPC

662037185817

Dimensions

Dimensions

18 in x 11 in x 12 in

Height

12 in

Length

18 in

Weight

29.4 lb

Width

11 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Resources and downloads

Media

Videos

play
Hubbell Power Systems In Depth: ANSI vs AASHTO
play
PenCell® Enclosures
play
Hubbell Power Systems How to Install Large Enclosures
play
PenCell® How It's Made
play
Hubbell Power Systems PG3660 Retrofit Kit
play
Hubbell Power Systems How to Install Small Enclosures
play
Quazite® Pre-Formed Polymer Concrete Box Collars
play
Hubbell Power Systems In Depth: ANSI-SCTE 77