
Brand: CHANCE Lineman Grade Tools
Catalog ID: S6449
Catalog Number
S6449
UPC
096359471066
Diameter
0.53 in
Weight
0.49 lb
Current Rating
200 A
Fault Current - 15 Cycles
14000 A
Fault Current - 30 Cycles
10000 A
Conductor Size
#2 AWG
Diameter - Cable Outside
0.55 In
Diameter - Conductor
.32 in
Nema Color
Clear
Strands
665