
Brand: CHANCE Lineman Grade Tools
Catalog ID: S6118
Catalog Number
S6118
UPC
096359471080
Diameter
0.73 in
Weight
0.539 lb
Current Rating
300 A
Fault Current - 15 Cycles
27000 A
Fault Current - 30 Cycles
20000 A
Conductor Size
2/0 AWG
Diameter - Cable Outside
0.73 In
Diameter - Conductor
.47 in
Nema Color
Yellow
Strands
1,330