
Brand: CHANCE Lineman Grade Tools
Catalog ID: S6119
Catalog Number
S6119
Diameter
0.87 in
Weight
0.745 lb
Current Rating
400 A
Fault Current - 15 Cycles
43000 A
Fault Current - 30 Cycles
30000 A
Conductor Size
4/0 AWG
Diameter - Cable Outside
0.87 In
Diameter - Conductor
.59 in
Nema Color
Yellow
Strands
2,109