HUBBELL POWER SYSTEMS
Image of C6001625 6 ft (1.8 m) #2 Chisel-Point Temporary Grounding Set for URD Cable

6 ft (1.8 m) #2 Chisel-Point Temporary Grounding Set for URD Cable

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6001625

6ft. #2 Chisel-Point Temporary Grounding Set for URD Cable

  • For temporary grounding of underground distribution cable with jacket over concentric neutral
  • Used to confirm the cable that will be worked on is de-energized
  • Chisel-point ensures contact with center conductor
  • Chisel-point clamp main-line capacity is 1-1/2in.
  • C-clamp in chisel sets fits conductors from #6 (0.162in.) to 2.0in. O.D. bs
  • Each set includes 6ft. of #2 copper clear-jacket ground cable and ferrules, a chisel clamp and C-clamp

General

Catalog Number

C6001625

EU RoHS Indicator

No

UPC

096359023708

Dimensions

Jaw Opening Size - Maximum

.998 in

Jaw Opening Size - Minimum

.162 in

Weight

7.84 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

52