HUBBELL POWER SYSTEMS
Image of T6000891 Electro-Static Precipitator Grounding Tool Set

Electro-Static Precipitator Grounding Tool Set

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6000891

Electro-Static Precipitator Grounding Tool Set

  • Drains off static charges that remain on collector plates after electrostatic-precipitator pollution control equipment is deenergized
  • Epoxiglas® handle (42in. X 1-1/4in.) meets OSHA electrical requirements
  • Contact hook of 98% conductive copper is double bolted to handle
  • Includes T-handle aluminum grounding clamp with serrated flat face jaw ensures proper bonding
  • Jaws open to 1-1/2in. for attachment to grounded structural angles, flats or rods
  • Extra-flexible #2 copper grounding cable (7ft.) with clear jacket

General

Catalog Number

T6000891

UPC

096359061229

Dimensions

Weight

7 lb

Logistics

Pallet Quantity

35

Standard Package

1