HUBBELL POWER SYSTEMS
Image of T6001971 #2 50ft. Truck Grounding Set with Cable Storage Reel and Screw In Ground Rod
Image of T6001971 #2 50ft. Truck Grounding Set with Cable Storage Reel and Screw In Ground Rod
play

#2 50ft. Truck Grounding Set with Cable Storage Reel and Screw In Ground Rod

Brand: Chance Lineman Tools & Equipment

Catalog ID: T6001971

#2 50ft. Truck Grounding Set with Cable Storage Reel and Screw In Ground Rod

  • Includes (1) G3370 screw in ground rod, (1) T6001798 flat face ground clamp, (1) C6001754 C-clamp, (50') #2 copper grounding cable, (2) C6002622 shrouded threaded copper ferrules, and (1) C4176086 storage reel
  • Drains off capacitance or static chargers
  • For winch trucks and aerial devices
  • Flat face clamp is for secure attachment to truck bed at an area cleaned for electrical contact
  • C-clamp for secure attachment to ground rod
  • This grounding method should not be considered adequate protection to personnel against conductor contact.

Product details

General

Catalog Number

T6001971

EU RoHS Indicator

No

UPC

096359061458

Dimensions

Weight

35 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

18

Resources and downloads

Specifications

Media

Videos

play
CHANCE Temporary Protective Grounding