HUBBELL POWER SYSTEMS
Image of 225GEHSG 25kV Class Grounding Elbow Housing

25kV Class Grounding Elbow Housing

Brand: Hubbell Power Systems

Catalog ID: 225GEHSG

25kV Class Grounding Elbow Housing

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Designed to handle one fault-close of up to 10,000 A for 10 cycles

General

Catalog Number

225GEHSG

Type

Grounding Elbow

UPC

096359435150

Dimensions

Weight

3.157 lb

Electrical Ratings

kV Class

25 kV

Logistics

Pallet Quantity

240

Standard Package

20