Brand: CHANCE Lineman Grade Tools
Catalog ID: C6002630
Catalog Number
C6002630
Die Size - Section A
U165
Die Size - Section B
U166
Material
Copper
Shrouded?
Shrouded
Terminal Connection Type
Pressure or Plain
UPC
096359233237
Die Size - Section A
U165
Die Size - Section B
U166
Weight
0.51 lb
Current Rating
200 A
Fault Current - 15 Cycles
14000 A
Fault Current - 30 Cycles
10000 A
Conductor Size
#2 AWG