
Brand: CHANCE Lineman Grade Tools
Catalog ID: C6002625
Catalog Number
C6002625
Die Size - Section A
U166
Die Size - Section B
U-L
Material
Copper
Shrouded?
Shrouded
Terminal Connection Type
Threaded or Drilled
Thread Size
5/8-11 UNC
UPC
096359233183
Die Size - Section A
U166
Die Size - Section B
U-L
Thread Size
5/8-11 UNC
Weight
0.431 lb
Current Rating
400 A
Fault Current - 15 Cycles
43000 A
Fault Current - 30 Cycles
30000 A
Conductor Size
4/0 AWG