
Brand: CHANCE Lineman Grade Tools
Catalog ID: C6002615
Catalog Number
C6002615
Die Size - Section A
U165
Material
Copper
Shrouded?
Unshrouded
Terminal Connection Type
Pressure or Plain
UPC
096359233084
Die Size - Section A
U165
Weight
0.333 lb
Current Rating
250 A
Fault Current - 15 Cycles
21000 A
Fault Current - 30 Cycles
15000 A
Conductor Size
1/0 AWG