Brand: CHANCE Lineman Grade Tools
Catalog ID: C6002617
Catalog Number
C6002617
Die Size - Section A
U166
Material
Copper
Shrouded?
Unshrouded
Terminal Connection Type
Pressure or Plain
UPC
096359233107
Die Size - Section A
U166
Weight
0.353 lb
Current Rating
400 A
Fault Current - 15 Cycles
43000 A
Fault Current - 30 Cycles
30000 A
Conductor Size
4/0 AWG