
Brand: CHANCE Lineman Grade Tools
Catalog ID: C6003109
Catalog Number
C6003109
Die Size - Section A
U165
Material
Copper
Shrouded?
Unshrouded
Terminal Connection Type
Threaded
Thread Size
5/8-11 UNC
UPC
096359368304
Die Size - Section A
U165
Thread Size
5/8-11 UNC
Weight
0.5 lb
Current Rating
300 A
Fault Current - 15 Cycles
27000 A
Fault Current - 30 Cycles
20000 A
Conductor Size
2/0 AWG