


Brand: ANDERSON
Catalog ID: GC1115C
Ground clamps are heavy duty bronze alloy clamp used for grounding.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GC1115C
Material
Bronze
Material - Hardware
Stainless Steel
Material Type
Standard
UPC
096359305989
Diameter - Clamping Hardware
1.25 in
Diameter - Rod / Tube
1.25 in
Diameter - Rod / Tube Outside
1.75 in
Weight
1.568 lb
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.365 in
Conductor Diameter Range
0.365 - 0.575
Conductor Type
Copper
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Bolt Installation Torque (Recommended)
0 ft-lbs
Pallet Quantity
1440