HPS_ID_GC111_PRODIMAGE
* Representative image
HPS_ID_GC111_PRODIMAGE
play
play

Grounding Clamp

Brand:

ANDERSON

Catalog ID:

GC11110C

"Grounding Clamp, Bronze Bolted, Copper Cable to Rod or Tube, U-bolt style, Cables Range 0.128"-0.232" dia. to 1-3/4" OD Rod or 1-1/4" EHIPS Tube, Material: Casting-Bronze alloy, Hardware-Silicon Bronze or Stainless steel"

"Everdur hardware supplied by adding Suffix ED"

Product details

General

Bolt Installation Torque (Recommended)
0 ft-lbs
Material
Bronze
Material - Hardware
Stainless Steel
UPC
096359305743

Dimensions

Diameter - Clamping Hardware
3.5 in
Diameter - Rod / Tube
3.5 in
Diameter - Rod / Tube Outside
4 in
Dimensions
5.56 in x 1.83 in x 0.75 in
Height
0.75 in
Length
5.56 in
Weight
2.832 lb
Width
1.83 in

Conductor Related

Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.365 in
Conductor Diameter Range
0.365 - 0.575
Conductor Type
Copper

Logistics

Pallet Quantity
630

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)