HUBBELL POWER SYSTEMS
Image of GWB1S Support Bracket

Support Bracket

Brand: ANDERSON

Catalog ID: GWB1S

Designed to be used with most types of suspension clamps (aluminum or ferrous). May be mounted with through bolt and lag screw

Designed to be used with varying suspension clamps.

  • Designed to be used with most types of suspension clamps (aluminum or ferrous)
  • May be mounted with 3/4" dia through bolt and 1/2" dia lag screw

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GWB1S

Material - Clamp

Ductile Iron

Material - Hardware

Galvanized Steel

Material Type

Standard

Number of Bolt Holes

0

Product Category

Bracket

Strength Rating - Ultimate Body

5000 lb

UPC

096359314059

Dimensions

Actual Clamp Strand Diameter Range

0 in

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Clevis Opening

0 in

Diameter - Bolt

0 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Lag Screw - Maximum

0.5 in

Diameter - Mounting Bolt - Maximum

0.75 in

Diameter - Pin

0 in

Dimensions

5.5 in x 4 in x 4 in

Height

4 in

Length

5.5 in

Length - Pin

0 in

Mounting Bolt Spacing

3.31 in

Nominal Guy Wire Size

0 in

Weight

2.45 lb

Width

4 in

Conductor Related

Conductor Diameter - Maximum

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Bolt Installation Torque (Recommended)

0 ft-lbs

Strength Rating - Ultimate Body

5000 lb

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

540