HUBBELL POWER SYSTEMS
Image of HTJCNG4B High Temp Joint Compound, Non-gritted, 4 oz Bottle

High Temp Joint Compound, Non-gritted, 4 oz Bottle

Brand: ANDERSON

Catalog ID: HTJCNG4B

High Temperature Joint Compound/Inhibitor without grit, 4 oz Plastic bottle

  • Synthetic-based high temperature compound for use with Pad-to-Pad and Grooved/Bolted Connections
  • 4 oz Plastic bottle

General

Catalog Number

HTJCNG4B

Material

Synthetic

Type

Joint Compound

UPC

096359636830

Dimensions

Weight

0.38 lb

Logistics

Carton Quantity

24

Container Size

4 oz