HUBBELL POWER SYSTEMS
Image of 80S0280K09 Veri*Lite Line Post Insulator SR 35 kV

Veri*Lite Line Post Insulator SR 35 kV

Brand: OHIO BRASS

Catalog ID: 80S0280K09

Line Post 35 kV Universal Clamp / Stud Base 3/4"-10 Tap.

This Veri*Lite Line Post distribution insulator (VLLP) is produced from the highest quality materials and manufactured with Hubbell proprietary silicone rubber for enchanced hydrophobic characteristics backed by thorough testing and research.

  • Weathersheds molded with proprietary silicone rubber
  • Proven direct bond interface

General

Application

Universal Clamp

Cantilever Bending Strength - Max.

2800 Lbs (12.5 kN)

Cantilever Bending Strength - Routine

1235 Lbs. (5.5 kN)

Catalog Number

80S0280K09

Fitting - Ground/Base

3/4" Stud Base

Fitting - Live Line End

Universal Clamp Al

Material

Silicone

Material - End Fitting

Aluminum

Number of Sheds

6

Tension Range

2500 lb

UPC

096359645009

Dimensions

Angle

0

Diameter - Shed(s)

5.1" (130mm) / 4.6" (117mm)

Dimensions

19.2 in x 5.12 in x 5.12 in

Height

5.12 in

Length

19.2 in

Length - Effective

17 in

Rod Diameter

1.5 in

Thickness - Housing

0.22" (5.5mm)

Weight

7.9 lb

Width

5.12 in

Electrical Ratings

Arc Distance - Dry

11.7" (297mm)

Creep and Leakage Distance

26.1" (662mm)

Critical Impulse Flashover (CIFO) - Positive

215 kV

Flashover Voltage - 60 Hz Dry

135 kV

Flashover Voltage - 60 Hz Wet

100 kV

Voltage - Line

35000 V

Voltage Rating

35 kV

Withstand Voltage - Lightning Impulse (Positive)

200 kV

Certifications And Compliance

Industry Standard(s)

ANSI

Force Related

Cantilever Bending Strength - Max.

2800 Lbs (12.5 kN)

Cantilever Bending Strength - Routine

1235 Lbs. (5.5 kN)

Tension Range

2500 lb

Configuration

Number of Sheds

6

Logistics

Carton Quantity

3

Pallet Quantity

60

Standard Package

3