Brand: OHIO BRASS
Catalog ID: 4050061301
This Veri*Lite Suspension insulator (VLS) is designed to be a direct replacement for 6 porcelain distribution bells and is produced from the highest quality materials and manufactured with ESP™ rubber backed by thorough testing and research.
Application
Suspension
Catalog Number
4050061301
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground/Base
Socket
Fitting - Live Line End
Ball
Material
ESP
Material - End Fitting
Socket - Duct. Iron / Ball - Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Number of Sheds
12
Shed Style
Uniform
Strength Rating - Ultimate
15000 lb
Tensile Strength
15 kip
Tensile Strength - Routine
7500
UPC
096359264378
Diameter - Shed(s)
5.9
Dimensions
35 in x 5.9 in x 5.9 in
Height
5.9 in
Length
35 in
Length - Effective
34.5 in
Rod Diameter
0.625
Thickness - Housing
0.15
Weight
7 lb
Width
5.9 in
Arc Distance - Dry
35.2
Creep and Leakage Distance
84 IN (2134 mm)
Critical Impulse Flashover (CIFO) - Negative
580
Critical Impulse Flashover (CIFO) - Positive
610
Flashover Voltage - 60 Hz Dry
370
Flashover Voltage - 60 Hz Wet
305
Voltage - Line
69000 V
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
ANSI
Strength Rating - Ultimate
15000 lb
Tensile Strength
15 kip
Tensile Strength - Routine
7500
Number of Sheds
12
Pallet Quantity
96
Standard Package
12