

Brand: OHIO BRASS
Catalog ID: 80S0460009
This Veri*Lite Line Post distribution insulator (VLLP) is produced from the highest quality materials and manufactured with Hubbell proprietary silicone rubber for enchanced hydrophobic characteristics backed by thorough testing and research.
Application
Horizontal Line Post
Cantilever Bending Strength - Max.
2800 Lbs (12.5 kN)
Cantilever Bending Strength - Routine
1235 Lbs. (5.5 kN)
Catalog Number
80S0460009
Fitting - Ground/Base
3/4" Stud Base
Fitting - Live Line End
Two Hole Blade
Material
Silicone
Material - End Fitting
Galvanized Steel
Number of Sheds
8
Tension Range
2500 lb
UPC
096359438663
Angle
0
Diameter - Shed(s)
7.1" (179mm) / 4.4" (112mm)
Length - Effective
20 in
Rod Diameter
1.75 in
Thickness - Housing
0.15" (3.8mm)
Weight
14.6 lb
Arc Distance - Dry
14.4" (390mm)
Creep and Leakage Distance
34.3" (872mm)
Critical Impulse Flashover (CIFO) - Positive
260 kV
Flashover Voltage - 60 Hz Dry
170 kV
Flashover Voltage - 60 Hz Wet
125 kV
Voltage - Line
46000 V
Voltage Rating
46 kV
Withstand Voltage - Lightning Impulse (Positive)
235 kV
Industry Standard(s)
ANSI
Cantilever Bending Strength - Max.
2800 Lbs (12.5 kN)
Cantilever Bending Strength - Routine
1235 Lbs. (5.5 kN)
Tension Range
2500 lb
Number of Sheds
8
Pallet Quantity
35